![ARINC 801 Fiber Optic Connectors and Termini](img/cover.jpg)
Ultra-Low dB Loss ARINC 801 Fiber Optics with Removable Alignment Sleeve for Easy Cleaning, Maintenance, and Inspection
Glenair's Complete Solution includes ARINC 801 Type Fiber Optic Connectors, Genderless Termini and Customer Bespoke (build-to-print) Cable Assemblies
Series 180-159
The ARINC 801 (Series 180-159) fiber optic connection system is designed for use in RF-over-fiber applications, in-flight entertainment, avionics, and other high-speed data networking applications. The Glenair ARINC 801 system utilizes MIL-DTL-38999 Series III type connectors and is built in accordance with high-performance mil-aero mechanical and environmental standards.
- Genderless terminus design eliminates pin and socket complexity
- Rear-release size #16 termini
- Singlemode (1310 and 1550 nm) as well as multimode (850 and 1300 nm)
- Mechanical and environmental performance IAW MIL-DTL-38999 Series II
Key features of the system include genderless contacts, a removable alignment sleeve retainer with guide pins to ensure low insertion loss and return loss values. Singlemode (UPC and APC) as well as multimode (PC) termini with familiar LC type termination and assembly for complete flexibility in cable choice and optical performance. The keyed size 16 genderless termini are equipped with ceramic ferrules and stainless steel springs. A complete range of insert arrangements is available in accordance with ARINC 801. Consult factory for custom ARINC 801 Fiber Optic cable assemblies.
Reference
Product Datasheet
Related Glenair Content
ARINC 801 Fiber Optic Connectors and Termini
Ultra-Low dB Loss ARINC 801 Fiber Optics with Removable Alignment Sleeve for Easy Cleaning, Maintenance, and Inspection
Series 180-159
![]() |
180-159ARINC 801 Fiber Optic Product Selection Guide and Performance Specifications |
![]() |
180-159 PlugARINC 801 Fiber Optic Series Plug Connector |
![]() |
180-159 ReceptaclesARINC 801 Fiber Optic Series
|
![]() |
180-159 Alignment Sleeve RetainerFor ARINC 801 Fiber Optic Series Plug Connector |
![]() |
181-076 Genderless TerminiFor ARINC 801 Fiber Optic Series Plug and Receptacle Connectors |
![]() |
Ultra-Low dB Loss ARINC 801 Fiber Optic Termini in Glenair Signature High-Performance PackagingThe ARINC 801 genderless size #16 rear-release termini for ARINC 801 and other industry-standard connector packages. Ultra-low dB loss ARINC solution with removable alignment sleeve retainer for easy maintenance.
|