The ultimate harsh-environment micro miniature butt-joint type fiber optic connection system. Series 806 Mil-Aero meets all of the harshest SWAMP-zone aerospace requirements at half the size and weight of D38999.
Innovative fiber optic / electrical connector design meets key performance benchmarks for harsh vibration, shock, and environmental settings in rigid conformance with MIL-DTL-38999 Series III — but at nearly half the size and weight.
About Series 806 Mil-Aero Fiber Optic
Glenair is the ruggedized harsh-environment fiber optic connector market leader. We manufacture and supply mil-qualified termini for use in MIL-DTL-38999 Series III type connectors including Glenair SuperNine, ARINC 801, and Glenair High Density (GHD). The Series 806 Mil-Aero is our highest density connector series built IAW D38999 Series III specifications—including vibration, shock, and high-altitude immersion. In fact, the Series 806 conforms to every MIL-DTL-38999 Series III standard requirement, but does so in a micro miniature reduced size and weight format, which now includes fiber optic configurations with sizes 16 and 20HD pin and socket termini. These ultra high density fiber optic termini are snap-in, rear release designs featuring precision ceramic ferrules and alignment sleeves for accurate fiber alignment. Typical insertion loss 0.5 dB. Fits 50/125 and 62.5/125 multimode and 9/125 singlemode fiber. Connectors are available with accessory thread or band shield termination porch for easy termination of optical media Kevlar strength member or EMI shielding (hybrid applications).
- Next-generation small form factor aerospace-grade circular connector
- High density #20HD fiber termini arrangements
- Designed for harsh application environments such as military and commercial aircraft
- Outstanding environmental, electrical, optical, and mechanical performance
- Integrated anti-decoupling technology
- High performance ceramic ferrule rear-release termini design
Reference
Fiber Optics > E > Series 806 Mil-Aero
Factory-Terminated Series 806 Fiber Optic Cable Assemblies
Glenair is able to supply turnkey fiber optic cable assemblies for both environmental applications as well as non-jacketed harnesses for use inside the box. Rugged Series 806 Mil-Aero with size 20 HD fiber optic termini are a significant size and weight savings compared to conventional D38999 or other standards. Please consult the factory for design assistance and quoting.
![Size 20HD Fiber Optic Termini, 181-134 and 181-135](img/181-134-and-181-135.jpg) |
Single or multi mode. Ceramic ferrule. 0.5 dB loss. Size 20HD fiber optic termini are compatible with Series 806 connectors with size 20HD contact arrangements. These snap-in, rear release termini feature precision ceramic ferrules for accurate fiber alignment. Typical insertion loss 0.5 dB. Fits 50/125 and 62.5/125 multi mode and 9/125 single mode fiber.
- Micro Miniature Circular Series 806 Mil-Aero Fiber Optic
|
![Size 16 Fiber Optic Termini, 181-145 and 181-146](img/181-145-and-181-146.jpg) |
Single or multi mode. Ceramic ferrule. 0.5 dB loss. Size 16 fiber optic termini are compatible with Series 806 connectors with size 16 contact arrangements. These snap-in, rear release termini feature precision ceramic ferrules for accurate fiber alignment. Typical insertion loss 0.5 dB. Fits 50/125 and 62.5/125 multi mode and 9/125 single mode fiber.
- Micro Miniature Circular Series 806 Mil-Aero Fiber Optic
|
![680-120 #20HD Dummy Sealing Plug and 680-116 #16 Dummy Sealing Plug](img/680-120-and-680-116.jpg) |
Dummy sealing plugs maintain environmental sealing in empty rear-release crimp connector cavities. Made of chemical-resistant thermoplastic, these dummy contacts are available in sizes 16 and 20HD. Sealing plug tail protrudes from grommet to facilitate removal with standard extraction tools. Rated for +200 °C continuous operating temperature, these sealing plugs save weight compared to installing both an unused contact and a grommet sealing plug.
- Micro Miniature Circular Series 806 Mil-Aero Fiber Optic
|
![Cable Plug, 806-012](img/806-012.jpg) |
Tight-tolerance MIL-DTL-38999 Type Micro Miniature Cable Plug. Made for use with high-density sizes 16 and 20HD snap-in, rear-release termini. Robust anti-decoupling mechanism and environmental sealing for use in high vibration, shock, and high-altitude aerospace and military/defense applications. Available with accessory threads or shield termination banding porch. Coupling nut and connector body materials include Aluminum alloy and stainless steel. Keyed polarization for mis-mate protection. Available insert arrangements support from three to thirty-one singlemode and multimode termini. Tight contact pitch and reduced connector dimensions results in up to 50% size and weight savings compared to conventional aerospace-grade fiber optic connectors.
- Cable Plug
- Micro Miniature Circular Series 806 Mil-Aero Fiber Optic
|
![In-Line Receptacle, 806-019](img/806-019.jpg) |
Tight-tolerance MIL-DTL-38999 Type Micro Miniature In-Line Receptacle. Made for use with high-density sizes 16 and 20HD snap-in, rear-release termini. Shallow-angle triple-start stub ACME threads prevent decoupling in high vibration, shock, and high-altitude aerospace and military/defense applications. Available with accessory threads or shield termination banding porch. Shell materials include Aluminum alloy and stainless steel. Keyed polarization for mis-mate protection. Available insert arrangements support from three to thirty-one singlemode and multimode termini. Tight contact pitch and reduced connector dimensions results in up to 50% size and weight savings compared to conventional aerospace-grade fiber optic connectors.
- In-Line Receptacle
- Micro Miniature Circular Series 806 Mil-Aero Fiber Optic
|
![Jam Nut Receptacle, 806-020](img/806-020.jpg) |
Tight-tolerance MIL-DTL-38999 Type Micro Miniature Jam Nut Receptacle. Made for use with high-density sizes 16 and 20HD snap-in, rear-release termini. Shallow-angle triple-start stub ACME threads prevent decoupling in high vibration, shock, and high-altitude aerospace and military/defense applications. Available with accessory threads or shield termination banding porch. Shell materials include Aluminum alloy and stainless steel. Keyed polarization for mis-mate protection. Available insert arrangements support from three to thirty-one singlemode and multimode termini. Tight contact pitch and reduced connector dimensions results in up to 50% size and weight savings compared to conventional aerospace-grade fiber optic connectors.
- Jam-nut Receptacle
- Micro Miniature Circular Series 806 Mil-Aero Fiber Optic
|
![Square Flange Receptacle, 806-013](img/806-013.jpg) |
Tight-tolerance MIL-DTL-38999 Type Micro Miniature Square Flange Receptacle. Made for use with high-density sizes 16 and 20HD snap-in, rear-release termini. Shallow-angle triple-start stub ACME threads prevent decoupling in high vibration, shock, and high-altitude aerospace and military/defense applications. Available with accessory threads or shield termination banding porch. Shell materials include Aluminum alloy and stainless steel. Keyed polarization for mis-mate protection. Available insert arrangements support from three to thirty-one singlemode and multimode termini. Tight contact pitch and reduced connector dimensions results in up to 50% size and weight savings compared to conventional aerospace-grade fiber optic connectors.
- Panel Receptacle, Square Flange
- Micro Miniature Circular Series 806 Mil-Aero Fiber Optic
|
![F/O Banding Backshell for Hybrid Copper/Fiber Applications, 440V*213](img/440v-213.jpg) |
Series 44 environmental backshells with straight, swept 45° and 90° profiles are ideal for combo copper /fiber insert arrangements where EMI/RFI shielding and environmental sealing are needed. Anti-decoupling device for improved vibration resistance and detents to allow for axial positioning of backshell for improved cable routing.
- 440V = Series 806 Backshell
- Micro Miniature Circular Series 806 Mil-Aero Fiber Optic
|
![Self-Locking Convoluted Tubing Adapter, Composite, 337V*014](img/337v-014.jpg) |
Series 37 Fiber-Con environmental composite backshells with straight, swept 45° and 90° profiles are ideal for fiber media routing. Backshells offer a full range of connector-to-conduit adapters. Anti-decoupling device for improved vibration resistance, and detents to allow for axial positioning of backshell for improved cable routing. Special wire grommet ensures axial alignment of fiber media. Optional purple color readily identifies fiber runs (purple conduit also available).
- Composite Backshell
- Micro Miniature Circular Series 806 Mil-Aero Fiber Optic
|