![U.S. Navy Approved Connectors and Accessories](img/e/cover.jpg)
MIL-PRF-28876 QPL and MIL-DTL-28840 QPL
The use of fiber optics in shipboard and ship-to-shore data transmissions is growing rapidly, and the tight-tolerance MIL-PRF-28876 interconnect has become the universal standard for Navy shipboard applications. Glenair's qualified offering — including QPL'd MIL-PRF-29504/14 and /15 termini and the broad range of connectors, backshells, and dust cap accessories — delivers all the necessary performance from precise optical alignment to environmental protection and corrosion resistance.
Glenair MIL-PRF-28876 QPL connectors and termini are ready for deployment in shipboard, surface and submarine applications, as well as mission-critical combat communication systems such as mobile tactical shelters. They are specifically geared for upgrade and retrofit applications where extending system life-cycles and reducing cost of ownership are principal requirements.
Reference
- MIL-PRF-28876 QPL Introduction
- MIL-PRF-28876 QPL Connector Performance Specifications
- 1000 Hour Grey™ - The Advanced Formula Ni-PTFE Plating Process for EMC Navy Applications
Naval Shipboard Electronic Equipment
AEGIS
Related Catalog
Qualified military specification slash sheets covered in this catalog include the following:
![MIL-PRF-28876 QPL](img/m28876-qpl.png)
- M22520/34 and /35
- M28876/1, /2, /3, /4, /6, /7, /8, /9, /10, /11, /12, /13, /14, /15
- M28840/1 through /30
- M29504/3, M29504/14 and /15
- M39029/83 and /84
- M81969/33 and /34
Glenair, Delphi and M28876 Cross-Reference Part Number Search
Enter a complete (or partial) Glenair, Delphi or M28876 part number to quickly and easily find the cross-reference equivalent. For example, enter M28876/2A13P2 and click 'Search'.
U.S. Navy Approved Connectors and Accessories
MIL-PRF-28876 QPL and MIL-DTL-28840 QPL
![]() |
M29504 Fiber Optic Termini and Tools for MIL-PRF-28876 ConnectorsSection B |
![]() |
MIL-PRF-28876 QPL Fiber Optic Connectors and AccessoriesThe tight-tolerance MIL-PRF-28876 interconnect has become the universal standard for Navy shipboard applications. Section C |
![]() |
MIL-DTL-28840 Shipboard Electrical Connectors - Introduction, Tools, and ContactsSection D |
![]() |
MIL-DTL-28840 QPL Electrical Connectors and AccessoriesShipboard Electrical Connectors: The Reggedized, Enviornmental Mil-Dtl-28840 Solution
Section E |
![]() |
Glenair Commercial Equivalent MIL-DTL-28840 Type Connectors and AccessoriesSection F |
![]() |
U.S. Navy Approved Connectors and Accessories IndexMIL-QPL'd and Commercial Equivalent |
![]() |
Next Generation (NGCON) Fiber Optic ConnectorsEmerging Industry Standard for a New Mil-Aero / Shipboard Fiber Optic Solution |
![]() |
GA-CSGA Cable Shield Grounding AssembliesNAVSEA Qualified |
![]() |
Composite Thermoplastic EMI/EMP Junction BoxesNAVSEA Qualified |
![]() |
Shipboard Wire and Cable FeedthroughsNAVSEA Qualified |